(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A single unit with 2 channels halves the installation space and achieves a compact device and control panel.
[Features]
·Equipped with the functions of 2 units in the size of a general fiber amplifier. Contributes to miniaturization of equipment and control panels
·Basic performance that enables ultra-stable detection from transparent objects to low-reflection workpieces, even with 2 channels
·Easy automatic setting of light intensity and threshold
·Wire saving connector type reduces wiring labor-hours
Item | NPN output | Model E3NX-MA11 | Model E3NX-MA6 | Model E3NX-MA0 |
---|---|---|---|---|
PNP output | Model E3NX-MA41 | Model E3NX-MA8 | ||
Connection method | Pre-wired | Wire saving connector | Connector for sensor communication unit | |
Type | Standard type | For sensor communication unit | ||
Input/output | Output | 2 Output | -*1 | |
External input | — | — | ||
Light source (emission wavelength) | Red 4-element light emitting diode (625 nm) | |||
Power supply voltage | 10 to 30 V DC, ripple (p-p) 10% included | Supplied from the connector through the sensor communication unit | ||
Power consumption*2 | At 24 V power supply voltage Normal mode: 960 mW or less (current consumption: 40 mA or less) Eco function ON: 770 mW or less (current consumption: 32 mA or less) Eco function LO: 870 mW or less (current consumption: 36 mA or less) | |||
Control output | Load power supply voltage: 30 V DC or less, open collector output type (Depends on NPN/PNP output format) Load current: 100 mA or less when connecting 1 to 3 units, 20 mA or less when connecting 4 or more units (residual voltage, less than 10 mA load current: 1 V or less, 10 to 100 mA load current: 2 V or less) Off-state current: 0.1 mA or less | — | ||
Indicator light | 7-segment display (sub-digital display: green, main digital display: white) Display direction: Normal / reverse display switchable OUT indicator light (orange), L/D indicator light (orange), ST indicator light (blue), DPC indicator light (green), OUT selection indicator light (orange) | |||
Protection circuit | Power supply reverse connection protection, output short circuit protection, output reverse connection protection | Power supply reverse connection protection, Output short circuit protection | ||
Response time | Fastest mode (SHS) | Operation and recovery: 100 µs each | ||
high-speed mode (HS) | Operation and recovery: 450 µs each | |||
Standard mode (Stnd) | Operation and recovery: 1 ms each | |||
Giga power mode (GIGA) | Operation and recovery: 16 ms each | |||
Sensitivity Adjustment | Smart tuning (2-point tuning, full auto tuning, positioning tuning, maximum sensitivity tuning, power tuning, percent tuning (-99% to +99%)) or manual adjustment | |||
Maximum number of connected units | 30 units | 30 units*3 when using model E3NW-ECT 16 units when using model E3NW-CCL | ||
Mutual interference prevention units*4 | 9 units. Note: When the detection function is set to the fastest mode (SHS), the mutual interference prevention function is disabled. |
* 1. 2 sensor outputs are assigned to the PLC through the network.
Various settings can be changed and detected values can be read by operating the PLC via the network.
* 2. Power consumption
When the power supply voltage is 10 V to 30 V
Normal mode: 1,080 mW or less (36 mA or less current consumption at 30 V power supply voltage / 75 mA or less current consumption at 10 V power supply voltage)
Eco function ON: 840 mW or less (28 mA or less current consumption at 30 V power supply voltage / 55 mA or less current consumption at 10 V power supply voltage)
Eco function LO: 960 mW or less (32 mA or less current consumption at 30 V power supply voltage / 65 mA or less current consumption at 10 V power supply voltage)
* 3. When connected to the Omron NJ series.
* 4. Tuning does not change the number of units.
This is the smallest number of mutual interference prevention units for the models E3NX and E3NC. Check the number of mutual interference prevention units and response speed for each model.
Item | NPN output | Model E3NX-MA11 | Model E3NX-MA6 | Model E3NX-MAO |
---|---|---|---|---|
PNP output | Model E3NX-MA41 | Model E3NX-MA8 | ||
Connection method | Pre-wired | Wire saving connector | Connector for sensor communication unit | |
Type | Standard type | For sensor communication unit | ||
Function | Auto power control (APC) | Available (always enabled) | ||
Dynamic power control (DPC) | Available | |||
Timer | Selectable from timer function disabled, off-delay, on-delay, one-shot, and on/off-delay. 1 ms to 9,999 ms | |||
Zero reset | Negative display possible (The threshold also shifts) | |||
Reset settings*5 | Selectable from initial reset (factory default) / user reset (saved) | |||
Eco-mode | Selectable from OFF (digital display on) / ECO ON (digital display off) / ECO LO (digital display dark on) | |||
Bank switching setting | Selectable from bank 1 to 4 | |||
Power tuning at the time of shipment | Selectable from ON/OFF | |||
Output 1 setting | Selectable from normal detection mode and area detection mode | |||
Output 2 setting | Selectable from normal detection mode, AND output mode, OR output mode, XOR output mode, GAP output mode, rising edge synchronous mode, falling edge synchronous mode, and area detection mode | |||
Hysteresis width setting | Selectable from standard settings or user settings. In case of user settings, hysteresis width can be set from 0 to 9,999 | |||
Ambient illuminance used | Light receiving surface illuminance, Incandescent lamp: 20,000 lx or less, sunlight: 30,000 lx or less | |||
Ambient temperature range*6 | During operation: When connecting 1 to 2 units: -25°C to +55°C, When connecting 3 to 10 units: -25°C to +50°C, When connecting 11 to 16 units: -25°C to +45°C, When connecting 17 to 30 units: -25°C to +40°C When storing: -30 to +70°C (no freezing or condensation) | During operation: When connecting 1 to 2 units: 0 to +55°C, When connecting 3 to 10 units: 0°C to +50°C, When connecting 11 to 16 units: 0°C to +45°C, When connecting 17 to 30 units: 0°C to +40°C When storing: -30°C to +70°C (no freezing or condensation) | ||
Ambient humidity range | When operating/storing: 35 to 85% RH each in the above ambient temperature range (no condensation) | |||
Altitude | 2,000 m or less | |||
Installation environment | Pollution degree 3 | |||
Insulation resistance | 20 MΩ or more (by 500 V DC insulation resistance tester) | |||
Withstand voltage | 1,000 V AC 50/60 Hz for 1 min | |||
Vibration (Resistance) | 10 to 55 Hz, double amplitude 1.5 mm for 2 hours in each direction of X, Y, Z | |||
Impact (Resistance) | 500 m/s^2, 3 times in each direction of X, Y, Z | 150 m/s^2, 3 times in each direction of X, Y, Z | ||
Protective structure | IEC standard IP50 | |||
Weight (Packaging state / main unit only) | Approx. 115 g / approx. 75 g | Approx. 60 g / approx. 20 g | Approx. 65 g / approx. 25 g | |
Materials | Case | Polycarbonate (PC) | ||
Cover | Polycarbonate (PC) | |||
Cord | PVC (PVC) | |||
Accessories | Instruction manual |
* 5. BANK is not reset by user reset and is not saved by user save.
* 6. If the number of connected units is 11 or more, the ambient temperature range will be less than 50°C.
Part Number |
---|
E3NX-MA0 |
E3NX-MA6 |
E3NX-MA8 |
E3NX-MA11 2M |
E3NX-MA41 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Output Format | Connection Method | Cord Length (m) | Input/Output (Amplifier) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 11,428.00 ฿ 9,143.54 | FIBERSENSOR | 1 Piece(s) | 30 Day(s) | Sensor communication unit type | - | Connector for sensor communication unit | - | - | ||
฿ 11,428.00 ฿ 9,143.54 | FIBERSENSOR | 1 Piece(s) | 30 Day(s) | Standard type | NPN | Wire saving connector type | - | 2 Output | ||
฿ 11,428.00 ฿ 9,143.54 | FIBERSENSOR | 1 Piece(s) | 30 Day(s) | Standard type | PNP | Wire saving connector type | - | 2 Output | ||
฿ 11,988.00 ฿ 9,591.60 | FIBERSENSOR | 1 Piece(s) | 30 Day(s) | Standard type | NPN | Pre-wired type | 2 | 2 Output | ||
฿ 11,428.00 ฿ 9,143.54 | FIBERSENSOR | 1 Piece(s) | 30 Day(s) | Standard type | PNP | Pre-wired type | 2 | 2 Output |
Loading...
Response Time(ms) | 1 (standard mode) |
---|
How can we improve?
How can we improve?