Thermac Temperature Controller [E5CB]

Caution
Product Description
Ideal for heater control, best control performance at surprisingly low cost! Easy to read with one of the largest character displays in the world.
[Features]
· Improved visibility with character height of approx. 16 mm.
· Fewer parameters for simple setup.
Dimensional Drawing of OMRON Temperature Controllers
![THERMAC Temperature Controller [E5CB] Outline drawing](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221302215019_004.jpg)
- Crimp Temperature Controllers size: M3.5
- Terminal cover (sold separately) (Model E53-COV19)
- USB-serial conversion cable (sold separately) (Model: E58-CIFQ2)
Specification Table of OMRON Temperature Controllers
Temperature Controllers Ratings/Performance
Rating
| Power supply voltage | AC100~240V 50/60Hz, AC24V 50/60Hz, DC24V | |
|---|---|---|
| Allowable voltage fluctuation range | 85 to 110% of rated voltage | |
| Power Consumption | Approx. 3.5VA (AC100-240V) | |
| Approx. 3.5VA (AC 24V) | ||
| Approx. 2.5W (DC24V) | ||
| Temperature Controllers Sensor Type | Thermocouple: K, J, T, R, S (JIS C 1602-1995, IEC60584-1) Platinum resistance thermometer: Pt100 (JIS C 1604-1997, IEC60751) | |
| Temperature Controllers Output | Relay Output | AC250V 3A (resistive load) Electrical life 100,000 times Minimum applicable load 5V 10mA |
| Voltage output (for driving SSR) | Output voltage DC12V+25%/-15% Maximum load current 21mA | |
| Alarm Output | Relay Output | AC250V 1A (resistive load) |
| Temperature Controllers Method | 2 degrees of freedom PID or ON/OFF | |
| Setting method | Digital setting by front keys | |
| Instruction method | 7-segment digital display and single-light-emitting display character height PV: 16.2 mm | |
| Other features | Temperature Controllers input correction, run/stop, protection function, etc. | |
| Ambient temperature | -10 to +55°C (but no condensation or freezing) / 3-year warranty: -10 to +50°C | |
| Ambient humidity | Relative humidity: 25-85% | |
| Storage Temperature Controllers | -25 to +65°C (but no condensation or freezing) | |
Temperature Controllers Performance
| Indication accuracy | Thermocouple: *1 (±0.5% of indicated value or ±1°C, whichever is greater) ±1 digit or less Platinum resistance thermometer: (±0.5% of indicated value or ±1°C, whichever is greater) ±1 digit or less | |
|---|---|---|
| Temperature effect *2 | Thermocouple input (R, S): (±1% PV or ±10°C, whichever is greater) ±1 digit or less Thermocouple input (K, J, T): (±1% PV or ±4°C, whichever is greater) ±1 digit or less Platinum resistance thermometer input: (±1% PV or ±2°C, whichever is greater) ±1 digit or less | |
| Voltage effect *2 | ||
| Effects of electromagnetic interference (according to EN61326-1) | ||
| Adjustment Sensitivity | 0.1 to 999.9°C or °F (in 0.1°C or °F increments) | |
| Proportional band (P) | 0.1 to 999.9°C or °F (in 0.1°C or °F increments) | |
| Integration time (I) | 0 to 3999s (in 1s increments) | |
| Differential time (D) | 0 to 3999s (in 1s increments) | |
| Temperature Controllers Period | 0.5, 1 to 99 s (in 1 s increments) | |
| Alarm Setting Range | -1999 to 9999 (decimal point position depends on input type) | |
| Input Sampling Period | 250ms | |
| Effect of signal source resistance | Thermocouple: 0.1℃/Ω or less (100Ω or less), Platinum resistance thermometer: 0.6℃/Ω or less (10Ω or less) *3 | |
| Insulation resistance | 20MΩ or more (at DC500V megger) | |
| Withstand voltage | 2,300V AC, 50 or 60Hz, 1min (opposite polarity live terminals) | |
| vibration | malfunction | 10~55Hz 20m/s2 3 axis direction 10min |
| Durability | 10~55Hz 20m/s2 3 axial directions 2h | |
| impact | malfunction | 200m/s23 axial directions, 3 times each |
| Durability | 300m/s23 axial directions, 3 times each | |
| mass | Main unit: Approx. 100g Mounting tool: Approx. 10g | |
| Protective structure | Front: IP66, Rear case: IP20, Terminal: IP00 | |
| Memory Protection | Non-volatile memory (number of writes: 100,000) | |
| standard | Certification Standards | UL61010-1, CSA C22.2 No.1010-1 |
| Temperature Controllers Compliance standards | EN61326, EN61010-1, IEC61010-1, VDE0106, Part100 (finger protection) when terminal cover is attached | |
| EMC Directive | EMI EN61326-1 *4Radiated interference field strength EN55011 Group1 classANoise terminal voltage EN55011 Group1 classAEMS EN61326-1 *4Electrostatic discharge immunity EN61000-4-2Electromagnetic field immunity EN61000-4-3Burst noise immunity EN61000-4-4Conducted interference immunity EN61000-4-6Surge immunity EN61000-4-5Voltage dip/interruption immunity EN61000-4-11 | |
*1. K and T below -100°C are within ±2°C±1 digit. R and S below 200°C are within ±3°C±1 digit.
*2. Conditions: Ambient Temperature Controllers: -10°C to 23°C to 55°C Voltage range: -15% to ±10% of rated voltage
*3. R and S sensors are 0.2°C/Ω or less (100Ω or less).
*4. Industrial electromagnetic environment (EN/IEC61326-1 Table 2)
specification of Temperature Controllers
| Temperature Controllers Model number | size | Power supply voltage | Sensor Type | Alarm Output | Temperature Controllers Output |
|---|---|---|---|---|---|
| Temperature Controllers Model E5CB-R1TC | Temperature Controllers Model E5CB 48 x 48 mm | AC100-240V | Thermocouples | 1 | Relay Output |
| Temperature Controllers Model E5CB-R1P | Platinum resistance thermometer | ||||
| Temperature Controllers Model E5CB-Q1TC | Thermocouples | Voltage output (for driving SSR) | |||
| Temperature Controllers Model E5CB-Q1P | Platinum resistance thermometer | ||||
| Temperature Controllers Model E5CB-R1TCD | AC/DC24V | Thermocouples | Relay Output | ||
| Temperature Controllers Model E5CB-R1PD | Platinum resistance thermometer | ||||
| Temperature Controllers Model E5CB-Q1TCD | Thermocouples | Voltage output (for driving SSR) | |||
| Temperature Controllers Model E5CB-Q1PD | Platinum resistance thermometer |
Selection Support Information of OMRON Temperature Controllers
Temperature Controllers Order Example
![Thermaq Temperature Controller [E5CB] Order Example](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221302215019_003.jpg)
![Thermaq Temperature Controller [E5CB] Order Example](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221302215019_002.jpg)