(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Problems with vacuum equipment can be prevented.
[Features]
・ Elements can be used repeatedly by cleaning.
・ Water drops can be removed
・ The transparent case guard covers the entire circumference of the case.
・ 2 types that can be selected according to the application
Large flow rate type (Dust removal)
Water drop removal type (Water drop removal + dust removal)
Part Number |
---|
AFJ40-N04-80-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Filtration Level | Connection Type (IN Side) | Plumbing Thread Nominal (IN Side) | Bracket | Body size | Type | Case | Flow direction | Pressure unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,538.35 | SMC FILTER | 1 Piece(s) | 23 Day(s) | 80 μm | [NPTF] NPT | 1/2 | No | 40 | Large flow capacity type | Polycarbonate bowl | Flow direction (Left to right) | Unit notation of product name plate and caution name plate (MPa/°C) |
Loading...
Type | Standard | Application | Vacuum Line | Removal Subject | Dust, Moisture |
---|
How can we improve?
How can we improve?