1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Vacuum Filter AFJ20 to AFJ40 (Part Number)

SMC VACUUM FILTER

Vacuum Filter AFJ20 to AFJ40
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 540.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

Problems with vacuum equipment can be prevented.
[Features]
・ Elements can be used repeatedly by cleaning.
・ Water drops can be removed
・ The transparent case guard covers the entire circumference of the case.
・ 2 types that can be selected according to the application
 Large flow rate type (Dust removal)
 Water drop removal type (Water drop removal + dust removal)

Part Number
AFJ20-N02-40-T-Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFiltration Level Connection Type (IN Side) Plumbing Thread Nominal (IN Side) Bracket Body size Type Case Flow direction Pressure unit

฿ 4,306.40

SMC VACUUM FILTER 1 Piece(s) 55 Day(s) 40μm[NPTF] NPT1/4No20Large flow capacity typePolycarbonate bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (psi/°F)

Loading...

  1. 1

Basic Information

Type Standard Application Vacuum Line Removal Subject Dust, Moisture

Please check the type/dimensions/specifications of the part AFJ20-N02-40-T-Z in the Vacuum Filter AFJ20 to AFJ40 series.

Products with similar specification

Part Number
AFJ20-01-40-T
AFJ20-01-40-T-6
AFJ20-01-5-S
AFJ20-N02-5-S-R
AFJ20-N02-5-S-Z
AFJ20-N02-5-T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFiltration Level Connection Type (IN Side) Plumbing Thread Nominal (IN Side) Bracket Body size Type Case Flow direction Pressure unit

฿ 3,231.20

1 Piece(s) 55 Day(s) 40μmRc(Rp)1/8No20Large flow capacity typePolycarbonate bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (MPa/°C)

฿ 1,516.15

1 Piece(s) 33 Day(s) 40μmRc(Rp)1/8No20Large flow capacity typeNylon bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (MPa/°C)

฿ 540.00

1 Piece(s) 55 Day(s) 5μmRc(Rp)1/8No20Water drop removal typePolycarbonate bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (MPa/°C)

฿ 1,279.86

1 Piece(s) 18 Day(s) 5μm[NPTF] NPT1/4No20Water drop removal typePolycarbonate bowlFlow direction (Right to left)Unit notation of product name plate and caution name plate (MPa/°C)

฿ 1,283.02

1 Piece(s) 23 Day(s) 5μm[NPTF] NPT1/4No20Water drop removal typePolycarbonate bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (psi/°F)

฿ 1,347.40

1 Piece(s) 18 Day(s) 5μm[NPTF] NPT1/4No20Large flow capacity typePolycarbonate bowlFlow direction (Left to right)Unit notation of product name plate and caution name plate (MPa/°C)