(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Problems with vacuum equipment can be prevented.
[Features]
・ Elements can be used repeatedly by cleaning.
・ Water drops can be removed
・ The transparent case guard covers the entire circumference of the case.
・ 2 types that can be selected according to the application
Large flow rate type (Dust removal)
Water drop removal type (Water drop removal + dust removal)
Part Number |
---|
AFJ30-N03-5-S-Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Filtration Level | Connection Type (IN Side) | Plumbing Thread Nominal (IN Side) | Bracket | Body size | Type | Case | Flow direction | Pressure unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,306.40 | SMC VACUUM FILTER | 1 Piece(s) | 55 Day(s) | 5μm | [NPTF] NPT | 3/8 | No | 30 | Water drop removal type | Polycarbonate bowl | Flow direction (Left to right) | Unit notation of product name plate and caution name plate (psi/°F) |
Loading...
Type | Standard | Application | Vacuum Line | Removal Subject | Dust, Moisture |
---|
Please check the type/dimensions/specifications of the part AFJ30-N03-5-S-Z in the Vacuum Filter AFJ20 to AFJ40 series.
Part Number |
---|
AFJ20-01-40-T |
AFJ20-01-40-T-6 |
AFJ20-01-5-S |
AFJ30-N03-5-T-Z |
AFJ30-N03-80-S-Z |
AFJ30-N03B-40-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Filtration Level | Connection Type (IN Side) | Plumbing Thread Nominal (IN Side) | Bracket | Body size | Type | Case | Flow direction | Pressure unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,231.20 | 1 Piece(s) | 55 Day(s) | 40μm | Rc(Rp) | 1/8 | No | 20 | Large flow capacity type | Polycarbonate bowl | Flow direction (Left to right) | Unit notation of product name plate and caution name plate (MPa/°C) | ||
฿ 1,516.15 | 1 Piece(s) | 33 Day(s) | 40μm | Rc(Rp) | 1/8 | No | 20 | Large flow capacity type | Nylon bowl | Flow direction (Left to right) | Unit notation of product name plate and caution name plate (MPa/°C) | ||
฿ 540.00 | 1 Piece(s) | 55 Day(s) | 5μm | Rc(Rp) | 1/8 | No | 20 | Water drop removal type | Polycarbonate bowl | Flow direction (Left to right) | Unit notation of product name plate and caution name plate (MPa/°C) | ||
฿ 1,833.61 | 1 Piece(s) | 18 Day(s) | 5μm | [NPTF] NPT | 3/8 | No | 30 | Large flow capacity type | Polycarbonate bowl | Flow direction (Left to right) | Unit notation of product name plate and caution name plate (psi/°F) | ||
฿ 4,306.40 | 1 Piece(s) | 55 Day(s) | 80 μm | [NPTF] NPT | 3/8 | No | 30 | Water drop removal type | Polycarbonate bowl | Flow direction (Left to right) | Unit notation of product name plate and caution name plate (psi/°F) | ||
฿ 2,010.98 | 1 Piece(s) | 18 Day(s) | 40μm | [NPTF] NPT | 3/8 | Yes | 30 | Water drop removal type | Polycarbonate bowl | Flow direction (Left to right) | Unit notation of product name plate and caution name plate (MPa/°C) |
How can we improve?
How can we improve?