1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200/300 Series (Part Number)

Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200/300 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 53.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Improved durability
・ Universal Porting VDW 200/300 (3 ports)
・ Improved environmental resistance

Drawing

VDW250-□G/W

Drawing of VDW250-□G/W, Compact direct acting 3-port solenoid valve for water/air, VDW200 / 300 Series

VDW350-□G/W

Drawing of VDW350-□G/W, Compact direct acting 3-port solenoid valve for water/air, VDW200 / 300 Series

Product Specifications

Product Specifications

Valve
Specifications
Valve structureDirect operated poppet
Operating fluid ^*1)Water (excluding sewage and agricultural water), air, low vacuum
Pressure resistant MPa2.0
Ambient temperature °C-10 to 50
Fluid temperature °C1 to 50 (no freezing)
AtmosphereLocations without corrosive or explosive gases
Valve leak cm^3 / min0 (note: with water pressure), 1 (Air)
Mounting orientationFree
Vibration / Impact m/s^2 *3)30/150
Coil
Specifications
Rated Voltage24 V DC,12 V,100 V AC,110 V,200 V,220 V (50/60 Hz)
Allowable voltage fluctuation %Rated voltage ±10
Coil insulation typeType B
Protective structureGrommet / tape windingDust-proof (IP40 equivalent)
Flat terminal / moldingDust-tight (IP60 equivalent)^*4)
Grommet / moldingDust-tight and water jet protection (IP65 equivalent)
Power consumption W^*2)3

*1) When using with deionized water (pure water), select L (SUS or FKM) as the material type.
*2) Since the AC coil specifications are equipped with a rectifying element, there is no difference in power consumption due to start-up and excitation.
      The wattage will be 3.5 W at 110/220 V AC.
*3) Vibration resistance: No malfunction when tested under 5 to 200 Hz 1 sweep, axial and perpendicular directions of the armature, energized and non-energized conditions.
      Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the armature in both energized and non-energized conditions (once for each condition).
*4) Since the electrical connection is exposed, it is not water resistant.

Product Specifications

Part numberPipe connection diameterOrifice Diameter
mm ø
Maximum operating pressure differential
MPa^*2)
Usable
Pressure Range
MPa^*3)
Weight
kg
Pressure Port 1Pressure ports 2 and 3^*1)
VDW200M5
1/8 (6 A)
10.90.30 to 1.00.12
1.60.70.1
VDW3001/8 (6 A)
1/4 (8 A)
20.80.21/8:0.27
1/4:0.30
30.40.1
40.20.05

*1) Indicates the maximum operating pressure difference between pressure ports 2 and 3.
*2) The maximum operating pressure difference differs depending on the fluid flow direction.
*3) For products of low vacuum specifications, the operating pressure range is 1 Torr (1.33 × 10^2 Pa) to 1.0 MPa.

Part Number
VDW350-3G-2-02
VDW350-3G-3-02
VDW350-3G-4-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Insulation Class Voltage Sealing materials Option Body material Detailed type CE compliant Coil type Types of Related components Applicable valve

฿ 990.25

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Electromagnetic TypeAir / Water / VacuumStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/4Linear Motion Type-B110 V AC (50/60 Hz)NBRNoneC37VDW350NoneGrommet / tape winding--

฿ 990.25

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Electromagnetic TypeAir / Water / VacuumStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/4Linear Motion Type-B110 V AC (50/60 Hz)NBRNoneC37VDW350NoneGrommet / tape winding--

฿ 990.25

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Electromagnetic TypeAir / Water / VacuumStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/4Linear Motion Type-B110 V AC (50/60 Hz)NBRNoneC37VDW350NoneGrommet / tape winding--

Loading...

  1. 1