1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pilot Operated 2 Port Solenoid Valve VXP21/22/23 Series (Part Number)

Pilot Operated 2 Port Solenoid Valve VXP21/22/23 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 212.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ An abundant variety of combinations. A wide range of fluids can be controlled
・ Disassembly and assembly can be done in a short time
・ Selection of threaded or flange mounting is possible.

Part Number
VXP2380A-14-1DZ
VXP2380A-14-2DZ
VXP2380A-14-4DZ
VXP2380A-14-5DZ
VXP2380F-14-3DZ
VXP2380F-14-5DZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Flange Nominal Insulation Class Voltage Sealing materials Option Body material Bracket Valve type Lead wire electrical entry Body size Body type Compatible models Terminal box

฿ 6,783.85

SMC YH TYPE 1 Piece(s) 55 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1 1/2-B100 V AC 50/60 HzFKMSurge voltage suppressor / With lightC37 or CAC408NoneOpen when energizedDIN terminal40AVXP23--

฿ 6,783.85

SMC YH TYPE 1 Piece(s) 55 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1 1/2-B200 V AC 50/60 HzFKMSurge voltage suppressor / With lightC37 or CAC408NoneOpen when energizedDIN terminal40AVXP23--

฿ 6,783.85

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1 1/2-B220 V AC 50/60 HzFKMSurge voltage suppressor / With lightC37 or CAC408NoneOpen when energizedDIN terminal40AVXP23--

฿ 6,783.85

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1 1/2-B-FKMSurge voltage suppressor / With lightC37 or CAC408NoneOpen when energizedDIN terminal40AVXP23--

฿ 6,873.10

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Electromagnetic TypeStandard / No oilNormally Closed[Rc (R)] Rc1 1/2-B110 V AC 50/60 HzFKMSurge voltage suppressor / With lightC37 or CAC408NoneOpen when energizedDIN terminal40AVXP23--

฿ 6,873.10

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Electromagnetic TypeStandard / No oilNormally Closed[Rc (R)] Rc1 1/2-B-FKMSurge voltage suppressor / With lightC37 or CAC408NoneOpen when energizedDIN terminal40AVXP23--

Loading...

  1. 1

Basic Information

Applicable Fluid Air / Water / Oil / Gas / Steam Driving Type Pilot Type