1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pilot Operated 2 Port Solenoid Valve VXP21/22/23 Series (Part Number)

TWO-PORTS VALVE

Pilot Operated 2 Port Solenoid Valve VXP21/22/23 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 212.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ An abundant variety of combinations. A wide range of fluids can be controlled
・ Disassembly and assembly can be done in a short time
・ Selection of threaded or flange mounting is possible.

Part Number
VXP2380-14-4DZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Flange Nominal Insulation Class Voltage Sealing materials Option Body material Bracket Valve type Lead wire electrical entry Body size Body type Compatible models Terminal box

฿ 6,380.95

TWO-PORTS VALVE 1 Piece(s) 55 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1 1/2-B220 V AC 50/60 HzNBRSurge voltage suppressor / With lightC37 or CAC408NoneOpen when energizedDIN terminal40AVXP23--

Loading...

  1. 1

Basic Information

Applicable Fluid Air / Water / Oil / Gas / Steam Driving Type Pilot Type

Please check the type/dimensions/specifications of the part VXP2380-14-4DZ in the Pilot Operated 2 Port Solenoid Valve VXP21/22/23 Series series.

Products with similar specification

Part Number
VX021-001CB-04
VX021-001CB-05
VX021-001CB-06
VXP2380-14-4G
VXP2380-14-4GS
VXP2380-14-4T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Flange Nominal Insulation Class Voltage Sealing materials Option Body material Bracket Valve type Lead wire electrical entry Body size Body type Compatible models Terminal box

฿ 288.15

1 Piece(s) 55 Day(s) [Related Components] Solenoid coil assemblyStandard----B220 V AC 50/60 Hz-None---Conduit--Applicable VXP21None

฿ 288.15

1 Piece(s) 55 Day(s) [Related Components] Solenoid coil assemblyStandard----B--None---Conduit--Applicable VXP21None

฿ 288.15

1 Piece(s) 55 Day(s) [Related Components] Solenoid coil assemblyStandard----B12 V DC-None---Conduit--Applicable VXP21None

฿ 6,023.10

1 Piece(s) 55 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1 1/2-B220 V AC 50/60 HzNBRNoneC37 or CAC408NoneOpen when energizedGrommet40AVXP23--

฿ 6,187.15

1 Piece(s) 55 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1 1/2-B220 V AC 50/60 HzNBRWith surge suppressorC37 or CAC408NoneOpen when energizedGrommet40AVXP23--

฿ 6,232.20

1 Piece(s) 55 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1 1/2-B220 V AC 50/60 HzNBRNoneC37 or CAC408NoneOpen when energizedConduit terminal40AVXP23--