(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ An abundant variety of combinations. A wide range of fluids can be controlled
・ Disassembly and assembly can be done in a short time
・ Selection of threaded or flange mounting is possible.
Part Number |
---|
VXP2140S-04N-3TZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Insulation Class | Voltage | Sealing materials | Option | Body material | Bracket | Valve type | Lead wire electrical entry | Body size | Body type | Compatible models | Terminal box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,847.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Standard | Normally Closed | NPT | 1/2 | - | H | 110 V AC 50/60 Hz | PTFE (FKM) | Surge voltage suppressor / With light | C37 or CAC408 | None | Open when energized | Conduit terminal | 15 A | VXP21 | - | - |
Loading...
Applicable Fluid | Air / Water / Oil / Gas / Steam | Driving Type | Pilot Type |
---|
Please check the type/dimensions/specifications of the part VXP2140S-04N-3TZ in the Pilot Operated 2 Port Solenoid Valve VXP21/22/23 Series series.
Part Number |
---|
VX021-001CB-04 |
VX021-001CB-05 |
VX021-001CB-06 |
VXP2140S-04N-4C |
VXP2140S-04N-4T |
VXP2140S-04T-3C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Insulation Class | Voltage | Sealing materials | Option | Body material | Bracket | Valve type | Lead wire electrical entry | Body size | Body type | Compatible models | Terminal box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 288.15 | 1 Piece(s) | 55 Day(s) | [Related Components] Solenoid coil assembly | Standard | - | - | - | - | B | 220 V AC 50/60 Hz | - | None | - | - | - | Conduit | - | - | Applicable VXP21 | None | ||
฿ 288.15 | 1 Piece(s) | 55 Day(s) | [Related Components] Solenoid coil assembly | Standard | - | - | - | - | B | - | - | None | - | - | - | Conduit | - | - | Applicable VXP21 | None | ||
฿ 288.15 | 1 Piece(s) | 55 Day(s) | [Related Components] Solenoid coil assembly | Standard | - | - | - | - | B | 12 V DC | - | None | - | - | - | Conduit | - | - | Applicable VXP21 | None | ||
฿ 2,578.90 | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Standard | Normally Closed | NPT | 1/2 | - | H | 220 V AC 50/60 Hz | PTFE (FKM) | None | C37 or CAC408 | None | Open when energized | Conduit | 15 A | VXP21 | - | - | ||
฿ 2,713.20 | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Standard | Normally Closed | NPT | 1/2 | - | H | 220 V AC 50/60 Hz | PTFE (FKM) | None | C37 or CAC408 | None | Open when energized | Conduit terminal | 15 A | VXP21 | - | - | ||
฿ 2,578.90 | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Standard | Normally Closed | NPTF | 1/2 | - | H | 110 V AC 50/60 Hz | PTFE (FKM) | None | C37 or CAC408 | None | Open when energized | Conduit | 15 A | VXP21 | - | - |
How can we improve?
How can we improve?