(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ An abundant variety of combinations. A wide range of fluids can be controlled
・ Disassembly and assembly can be done in a short time
・ Selection of threaded or flange mounting is possible.
Part Number |
---|
VXP2150-06-1GS |
VXP2150-06-2GS |
VXP2150-06-3GS |
VXP2150-06-4GS |
VXP2150-06-5GS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Insulation Class | Voltage | Sealing materials | Option | Body material | Bracket | Valve type | Lead wire electrical entry | Body size | Body type | Compatible models | Terminal box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,772.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Standard | Normally Closed | [Rc (R)] Rc | 3/4 | - | B | 100 V AC 50/60 Hz | NBR | With surge suppressor | C37 or CAC408 | None | Open when energized | Grommet | 20A | VXP21 | - | - | ||
฿ 2,772.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Standard | Normally Closed | [Rc (R)] Rc | 3/4 | - | B | 200 V AC 50/60 Hz | NBR | With surge suppressor | C37 or CAC408 | None | Open when energized | Grommet | 20A | VXP21 | - | - | ||
฿ 2,772.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Standard | Normally Closed | [Rc (R)] Rc | 3/4 | - | B | 110 V AC 50/60 Hz | NBR | With surge suppressor | C37 or CAC408 | None | Open when energized | Grommet | 20A | VXP21 | - | - | ||
฿ 2,772.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Standard | Normally Closed | [Rc (R)] Rc | 3/4 | - | B | 220 V AC 50/60 Hz | NBR | With surge suppressor | C37 or CAC408 | None | Open when energized | Grommet | 20A | VXP21 | - | - | ||
฿ 2,772.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Standard | Normally Closed | [Rc (R)] Rc | 3/4 | - | B | - | NBR | With surge suppressor | C37 or CAC408 | None | Open when energized | Grommet | 20A | VXP21 | - | - |
Loading...
Applicable Fluid | Air / Water / Oil / Gas / Steam | Driving Type | Pilot Type |
---|
How can we improve?
How can we improve?