1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pilot Operated 2 Port Solenoid Valve VXP21/22/23 Series (Part Number)

SMC SOLENOID AIR VALVE

Pilot Operated 2 Port Solenoid Valve VXP21/22/23 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 212.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ An abundant variety of combinations. A wide range of fluids can be controlled
・ Disassembly and assembly can be done in a short time
・ Selection of threaded or flange mounting is possible.

Part Number
VXP2130K-02-4DL-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Flange Nominal Insulation Class Voltage Sealing materials Option Body material Bracket Valve type Lead wire electrical entry Body size Body type Compatible models Terminal box

฿ 2,549.15

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1/4-B220 V AC 50/60 HzPTFEWith lightSUSWith BracketOpen when energizedDIN terminal10 AVXP21--

Loading...

  1. 1

Basic Information

Applicable Fluid Air / Water / Oil / Gas / Steam Driving Type Pilot Type

Please check the type/dimensions/specifications of the part VXP2130K-02-4DL-B in the Pilot Operated 2 Port Solenoid Valve VXP21/22/23 Series series.

Products with similar specification

Part Number
VX021-001CB-04
VX021-001CB-05
VX021-001CB-06
VXP2130K-02-4DS
VXP2130K-02-4DS-B
VXP2130K-02-4DZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Flange Nominal Insulation Class Voltage Sealing materials Option Body material Bracket Valve type Lead wire electrical entry Body size Body type Compatible models Terminal box

฿ 288.15

1 Piece(s) 55 Day(s) [Related Components] Solenoid coil assemblyStandard----B220 V AC 50/60 Hz-None---Conduit--Applicable VXP21None

฿ 288.15

1 Piece(s) 55 Day(s) [Related Components] Solenoid coil assemblyStandard----B--None---Conduit--Applicable VXP21None

฿ 288.15

1 Piece(s) 55 Day(s) [Related Components] Solenoid coil assemblyStandard----B12 V DC-None---Conduit--Applicable VXP21None

฿ 2,414.85

1 Piece(s) 55 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1/4-B220 V AC 50/60 HzPTFEWith surge suppressorSUSNoneOpen when energizedDIN terminal10 AVXP21--

฿ 2,459.90

1 Piece(s) 55 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1/4-B220 V AC 50/60 HzPTFEWith surge suppressorSUSWith BracketOpen when energizedDIN terminal10 AVXP21--

฿ 2,534.70

1 Piece(s) 55 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1/4-B220 V AC 50/60 HzPTFESurge voltage suppressor / With lightSUSNoneOpen when energizedDIN terminal10 AVXP21--