(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
"10 Series": Clean Series
· Suitable for cleanroom environment.
· Prevents generation of dust in cleanrooms.
"20-Series": Copper-free and fluorine-free specifications
· Suitable for environments where copper and fluorine materials are undesirable.
· External dimensions are the same as the standard model.
"21-Series": Copper/fluorine/silicone-free + low dust generation
· Suitable for environments with copper, fluorine and silicone material restrictions.
· Structure equivalent to the Clean Series (grease and packaging form differ from the Clean Series).
Part Number |
---|
10-AW20-01-J-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Set Pressure Range (MPa) | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Filter, Drain Storage Capacity (cm3) | Drain Cock | Pressure Gauge | Size of Body | Set Pressure | Drain Outlet | Pressure Unit | Filter regulator backflow function | Accessories | Type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,386.35 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | - | Rc1/8 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | 8 | [Not Provided] No (Drain Guide) | No (No Pressure Port Plug) | 20 | 0.05 to 0.85 MPa | Drain guide 1/8 | Product name plate and pressure gauge unit notation: MPa | None | Without optional mounting parts | - | Clean series |
Loading...
Regulator Unit Combination | Filter Regulator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 |
Please check the type/dimensions/specifications of the part 10-AW20-01-J-B in the Filter Regulator, 10/20/21-AW-B, 10/20/21-AWKB series.
Part Number |
---|
10-AW20-01B-J-B |
10-AW20-01B-JN-B |
10-AW20-01BG-6JN-B |
10-AW20-01GH-2J-B |
10-AW20-02-J-B |
10-AW20-02BG-1JN-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Set Pressure Range (MPa) | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Filter, Drain Storage Capacity (cm3) | Drain Cock | Pressure Gauge | Size of Body | Set Pressure | Drain Outlet | Pressure Unit | Filter regulator backflow function | Accessories | Type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,424.60 | 1 Piece(s) | 55 Day(s) | 0.05~0.85 | Rc1/8 | [Plastic] Polycarbonate Case | - | Relief type | [Standard Flow (Left to Right)] Flow Direction | 8 | [Not Provided] No (Drain Guide) | No (No Pressure Port Plug) | 20 | 0.05 to 0.85 MPa | Drain guide 1/8 | Name plate and pressure gauge unit: MPa | None | With Bracket | Clean Series | - | ||
฿ 1,424.60 | 1 Piece(s) | 55 Day(s) | 0.05~0.85 | Rc1/8 | [Plastic] Polycarbonate Case | - | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | 8 | [Not Provided] No (Drain Guide) | No (No Pressure Port Plug) | 20 | 0.05 to 0.85 MPa | Drain guide 1/8 | Name plate and pressure gauge unit: MPa | None | With Bracket | Clean Series | - | ||
฿ 2,253.35 | 1 Piece(s) | 55 Day(s) | - | Rc1/8 | [Plastic] Nylon Case | No | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | 8 | [Not Provided] No (Drain Guide) | [With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 20 | 0.05 to 0.85 MPa | Drain guide 1/8 | Product name plate and pressure gauge unit notation: MPa | None | With Bracket | - | Clean series | ||
฿ 2,263.55 | 1 Piece(s) | 55 Day(s) | - | Rc1/8 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | 8 | [Not Provided] No (Drain Guide) | [With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 20 | 0.05 to 0.85 MPa | Drain guide 1/8 | Product name plate and pressure gauge unit notation: MPa | None | With set nuts | - | Clean series | ||
฿ 1,386.35 | 1 Piece(s) | 55 Day(s) | 0.05~0.85 | Rc1/4 | [Plastic] Polycarbonate Case | - | Relief type | [Standard Flow (Left to Right)] Flow Direction | 8 | [Not Provided] No (Drain Guide) | No (No Pressure Port Plug) | 20 | 0.05 to 0.85 MPa | Drain guide 1/8 | Name plate and pressure gauge unit: MPa | None | Without optional mounting parts | Clean Series | - | ||
฿ 2,221.90 | 1 Piece(s) | 55 Day(s) | 0.02~0.2 | Rc1/4 | [Plastic] Polycarbonate Case | - | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | 8 | [Not Provided] No (Drain Guide) | [With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 20 | 0.02 to 0.2 MPa | Drain guide 1/8 | Name plate and pressure gauge unit: MPa | None | With Bracket | Clean Series | - |
How can we improve?
How can we improve?