1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter Regulator, 10/20/21-AW-B, 10/20/21-AWKB (Part Number)

SMC FRL UNIT

Filter Regulator, 10/20/21-AW-B, 10/20/21-AWKB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,053.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
"10 Series": Clean Series
· Suitable for cleanroom environment.
· Prevents generation of dust in cleanrooms.
"20-Series": Copper-free and fluorine-free specifications
· Suitable for environments where copper and fluorine materials are undesirable.
· External dimensions are the same as the standard model.
"21-Series": Copper/fluorine/silicone-free + low dust generation
· Suitable for environments with copper, fluorine and silicone material restrictions.
· Structure equivalent to the Clean Series (grease and packaging form differ from the Clean Series).

Part Number
20-AW20K-01-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSet Pressure Range
(MPa)
Connection Dia. Case Material Case Guard Exhaust Structure Flow Direction Filter, Drain Storage Capacity
(cm3)
Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Filter regulator backflow function Accessories Type Type

฿ 2,226.15

SMC FRL UNIT 1 Piece(s) 55 Day(s) -Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction8[Manual] ManualNo (No Pressure Port Plug)200.05 to 0.85 MPaN/AProduct name plate and pressure gauge unit notation: MPaYesWithout optional mounting parts-Copper and Fluorine Unavailable Specifications

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part 20-AW20K-01-B in the Filter Regulator, 10/20/21-AW-B, 10/20/21-AWKB series.

Products with similar specification

Part Number
10-AW20-01BG-6JN-B
10-AW20-01GH-2J-B
10-AW20-02-J-B
20-AW20K-02B-B
20-AW20K-02BC-B
20-AW20K-02G-1-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSet Pressure Range
(MPa)
Connection Dia. Case Material Case Guard Exhaust Structure Flow Direction Filter, Drain Storage Capacity
(cm3)
Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Filter regulator backflow function Accessories Type Type

฿ 2,253.35

1 Piece(s) 55 Day(s) -Rc1/8[Plastic] Nylon CaseNoNon-relief type[Standard Flow (Left to Right)] Flow Direction8[Not Provided] No (Drain Guide)[With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator)200.05 to 0.85 MPaDrain guide 1/8Product name plate and pressure gauge unit notation: MPaNoneWith Bracket-Clean series

฿ 2,263.55

1 Piece(s) 55 Day(s) -Rc1/8[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction8[Not Provided] No (Drain Guide)[With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator)200.05 to 0.85 MPaDrain guide 1/8Product name plate and pressure gauge unit notation: MPaNoneWith set nuts-Clean series

฿ 1,386.35

1 Piece(s) 55 Day(s) 0.05~0.85Rc1/4[Plastic] Polycarbonate Case-Relief type[Standard Flow (Left to Right)] Flow Direction8[Not Provided] No (Drain Guide)No (No Pressure Port Plug)200.05 to 0.85 MPaDrain guide 1/8Name plate and pressure gauge unit: MPaNoneWithout optional mounting partsClean Series-

฿ 2,226.15

1 Piece(s) 55 Day(s) -Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction8[Manual] ManualNo (No Pressure Port Plug)200.05 to 0.85 MPaN/AProduct name plate and pressure gauge unit notation: MPaYesWith Bracket-Copper and Fluorine Unavailable Specifications

฿ 2,226.15

1 Piece(s) 55 Day(s) -Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction8[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissionsNo (No Pressure Port Plug)200.05 to 0.85 MPaN/AProduct name plate and pressure gauge unit notation: MPaYesWith Bracket-Copper and Fluorine Unavailable Specifications

฿ 2,226.15

1 Piece(s) 55 Day(s) -Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction8[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator)200.02 to 0.2 MPaN/AProduct name plate and pressure gauge unit notation: MPaYesWithout optional mounting parts-Copper and Fluorine Unavailable Specifications