1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Top Hat DIN Rail TS 35【1-4 Pieces Per Package】

Top Hat DIN Rail TS 35
You can add up to 6 items per a category to the compare list.

  • Sale
  • Economy
Filter By :
Part Number :
  • From :
    ฿ 188.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A Din rail is a metal strip of standard dimensions originally defined in specifications published by DIN (Deutsches Institut für Normung) in Germany, and since adopted as European (EN) and international (ISO) standards. It is made from cold rolled steel that is zinc coated and passivated. The coating thickness is a minimum of 8 microns. They are available in standard or slotted rail and supplied in various lengths.
• Provides a convenient and fast method of assembling any combination of electrical and electronic devices into application-specific systems
• They are quite compact, but fully functional at the same time
• Din rail is very easy to assembly and extensive standardisation have made this item increasingly popular, especially in industrial control, system builders, hardware suppliers
• All aspects of industrial systems – terminals, signal conditioning, circuit breakers, relays, motor starters and even programmable logic controllers (PLCs) are available as components that can be simply snapped onto the rail to build up the configuration
• Cold rolled steel construction
• Zinc coated and clear passivated
• Meets current BS, DIN and CENELEC standards

 
Part Number
467-406SALE
467-416SALE
742-4129SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength DIN Rail Type

฿ 329.27

฿ 232.43

RS PRO TOP HAT DIN RAIL TS 35 1 Piece(s) 3 Day(s) 10500mmSlotted

฿ 1,772.12

฿ 1,181.47

RS PRO TOP HAT DIN RAIL TS 35 1 Pack(s)

4 Pieces Per Package

3 Day(s) 101mSlotted

฿ 188.48

฿ 133.05

RS PRO TOP HAT DIN RAIL TS 35 1 Piece(s) 8 Day(s) 10500mm-

Loading...

  1. 1

Basic Information

Material Steel Height 7.5mm Width 35mm
Compatibility Top Hat