1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Busbar Support

SHIELD CONNECTION CLIPS

Busbar Support
You can add up to 6 items per a category to the compare list.

  • Sale
  • Economy
Filter By :
Part Number :
  • From :
    ฿ 624.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

These shield connection clips are suitable for standard cable shielding.They enable EMC-compliant wiring with their large surface area. They also have low-impedance and low ohm contact junctions. They are ideal for wires with diameters ranging from 3 to 32 mm. The contacts can be established without the need for any special tool.

Part Number
763-7397 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 624.82

฿ 441.06

SHIELD CONNECTION CLIPS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Accessory Type Busbar Support For Use With Shield-Connection Clip Series Ssch

Please check the type/dimensions/specifications of the part 763-7397 in the Busbar Support series.