1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Top Hat DIN Rail【4 Pieces Per Package】

NORMAL MODULE

Top Hat DIN Rail
You can add up to 6 items per a category to the compare list.

  • Sale
  • Economy
Filter By :
Part Number :
  • From :
    ฿ 2,456.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made from cold rolled steel, galvanised and passivated (Blue chromatic Chrome III)

 
Part Number
467-400 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,456.41

฿ 1,637.69

NORMAL MODULE 1 Pack(s)

4 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Steel Length 2m Height 7.5mm
Width 35mm Compatibility Top Hat DIN Rail Type Unslotted

Please check the type/dimensions/specifications of the part 467-400 in the Top Hat DIN Rail series.