1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TeSys 690 V Motor Protection Circuit Breaker, 3P Channels, 1.6 to 2.5 A, 3 kA

MOTOR CIRCUIT BREAKERS GV2-ME

TeSys 690 V Motor Protection Circuit Breaker, 3P Channels, 1.6 to 2.5 A, 3 kA
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 1,341.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Motor Circuit Breakers - GV2-ME
For use with the TeSys contactor up to 15kW
Provides short-circuit and overload protection
Lockable in the ’OFF’ position
Auxiliary contacts may be used to signal ’OFF’ or tripped conditions
Screw termination

Approvals
UL Listed, CSA Certified

 
Part Number
GV2ME07
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,341.25

MOTOR CIRCUIT BREAKERS GV2-ME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Range TeSys Number of Poles 3P Series GV2M
Width 44.5mm Length 89mm Depth 78.2mm
Voltage Rating 690 V Dimensions 89 x 44.5 x 78.2 mm CAD Drawing 3D CAD Model
Current Range 1.6 → 2.5 A Breaking Capacity 3 kA Terminal Type Screw

Please check the type/dimensions/specifications of the part GV2ME07 in the TeSys 690 V Motor Protection Circuit Breaker, 3P Channels, 1.6 to 2.5 A, 3 kA series.