1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Male Clamp Lever【2 Pieces Per Package】 (478-135)

ZINC HANDLE

Steel Male Clamp Lever (478-135)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

From RS Pro, a range of diecast zinc clamping levers with a steel metric male thread. Clamping levers, also known as clamping handles are designed primarily to tighten or loosen screws eliminating the need for any special tools or wrenches. Clamp levers are ideal for use in hard to reach or confined spaces. Clamp levers are available in a range of thread sizes and stem lengths to suit a wide variety of applications.
• Heavy-duty diecast zinc handle
• Blackened steel inserts
• M5 to M12 thread sizes
• 16 mm to 63 mm thread lengths

 
Part Number
478-135 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Size Length Thread/Insert Length

฿ 2,845.53

฿ 1,897.11

ZINC HANDLE 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10M1292mm63mm

Loading...

  1. 1

Basic Information

Colour Black Lever Type Clamping Lever Thread Gender Male
Handle Material Die Cast Zinc Shaft Material Steel

Please check the type/dimensions/specifications of the part 478-135 in the Steel Male Clamp Lever series.

Products with similar specification

Part Number
478-309
479-015
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Size Length Thread/Insert Length

฿ 2,224.49

1 Pack(s)

2 Pieces Per Package

8 Day(s) 10M1078mm20mm

฿ 1,734.43

1 Pack(s)

2 Pieces Per Package

8 Day(s) 10M542mm20mm