1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Handle Steel Female Threaded Insert【2 Pieces Per Package】

FEMALE THREADED INSERT

Nylon Handle Steel Female Threaded Insert
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,140.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Designed for repetitive fixing or clamping
Ideal for use in small spaces
Operated by lifting and rotating handle around a serrated drive to achieve required clamping pressure
Alternatively hexagon keys may be used - use 3mm for 42 or 43mm, 4mm for 65mm and 78mm and 5mm for 83mm sizes

 
Part Number
478-765 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,140.24

฿ 804.90

FEMALE THREADED INSERT 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M12 Length 83mm Colour Black
Lever Type Clamping Lever Thread Gender Female Handle Material Fibreglass Reinforced Nylon
Thread/Insert Length 12mm Insert Material Steel

Please check the type/dimensions/specifications of the part 478-765 in the Nylon Handle Steel Female Threaded Insert series.