1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phenolic Tapered Handles【6 Pieces Per Package】

PHENOLIC TAPERED HANDLES

Phenolic Tapered Handles
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,536.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Zinc plated male studs or moulded female threaded options
Resistant to most industrial chemicals and ultra-violet light
Gloss Black
Temperature range -30 to +140°C

 
Part Number
686-266 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,536.84

฿ 1,084.86

PHENOLIC TAPERED HANDLES 1 Pack(s)

6 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M8 Length 95mm Colour Black
Lever Type Tapered Handle Thread Gender Female Handle Material Wood Reinforced Phenolic
Thread/Insert Length 12mm

Please check the type/dimensions/specifications of the part 686-266 in the Phenolic Tapered Handles series.