1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Male Clamp Lever【2 Pieces Per Package】 (478-860)

ZINC HANDLE

Stainless Steel Male Clamp Lever (478-860)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Designed for repetitive fixing or clamping
Ideal for use in small spaces
Operated by lifting and rotating handle around a serrated drive to achieve required clamping pressure
Alternatively hexagon keys may be used - use 3mm for 42mm, 4mm for 65mm and 78mm, 5mm for 92mm size

Part Number
478-860 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Size Length Thread/Insert Length Shaft Material

฿ 1,269.07

฿ 895.84

ZINC HANDLE 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10M642mm32mmSteel

Loading...

  1. 1

Basic Information

Colour Black Lever Type Clamping Lever Thread Gender Male
Handle Material Die Cast Zinc

Please check the type/dimensions/specifications of the part 478-860 in the Stainless Steel Male Clamp Lever series.

Products with similar specification

Part Number
478-125
478-315
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Size Length Thread/Insert Length Shaft Material

฿ 3,068.52

1 Pack(s)

2 Pieces Per Package

8 Day(s) 10M865mm25mmStainless Steel

฿ 3,407.12

1 Pack(s)

2 Pieces Per Package

8 Day(s) 10M1078mm32mmStainless Steel