1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Pneumatic Silencers

Plastic Pneumatic Silencers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 124.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Comprehensive range of lightweight polyethylene silencers.
Efficient noise reduction characteristics
Prevents dirt ingress into valuable pneumatic circuitry

Part Number
454-7395
454-7418
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThreaded Inlet Connection Thread Size Tube Inlet Connection Threaded Inlet Connection

฿ 124.70

PNEUMATIC SILENCERS 1 Piece(s) 8 Day(s) 101/4 in7mmG 1/4 Male

฿ 203.54

PNEUMATIC SILENCERS 1 Piece(s) 8 Day(s) 101/2 in11mmG 1/2 Male

Loading...

  1. 1

Basic Information

Material PE Maximum Operating Temperature +80°C Minimum Operating Temperature -10°C
Manufacturer Series 674 Body Material Polymer Standards Met ATEX, DI: 2002/95/EC, DI: 2003/10/EC, DI: 97/23/EC (PED), PED 97/23/EC, RG: 1907/2006 (REACH), RG: 1910.95 (OSHA)
Threaded Inlet Connection Thread Standard G Inlet Connection Type Threaded Maximum Input Pressure 10bar
Threaded Inlet Connection Thread Gender Male Type Silencer