1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M20 AM F/T Series Limit Switches

M20 AM F/T Series Limit Switches
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,023.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Easy to use electromechanical limit switches offer special qualities and purpose built detection devices with characteristics such as, presence/absence, positioning and travel limit, objects passing and counting. These limit switches are made from zinc alloy (Zamack) and all have a degree of protection of IP 66 or a Plastic casing IP65.
Visible operation
Able to switch strong currents – 10 A conventional thermal current
Electrically separated contacts
Precise operating points – consistency
Immune to electromagnetic disturbances
Variety of operating heads, plain plunger, roller plunger, Roller lever
Standardized dimension to EN 50047 and EN 50041
Metal Casing to IP66
Plastic casing to IP65 Double Insulated

 
Part Number
902-6890SALE
902-6916SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaximum Operating Temperature Width Depth Mounting Orientation Operating Force

฿ 1,023.16

฿ 722.25

SWITCHES 1 Piece(s) 8 Day(s) 10-108mm32.5mmVertical-

฿ 1,774.35

฿ 1,182.96

SWITCHES 1 Piece(s) 8 Day(s) 10+70°C232.5mm--0.1N

Loading...

  1. 1

Basic Information

Protection Structure IP66 Length 30.3mm Maximum Current 10 A
Housing Material Zinc Alloy Terminal Type Screw Normal State Configuration NO/NC
Connection Type Cable