1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IP67 EM/EP Series Limit Switches

LIMIT SWITCHES

IP67 EM/EP Series Limit Switches
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,184.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Easy to use electromechanical limit switches offer special qualities and purpose built detection devices with characteristics such as, presence/absence, positioning and travel limit, objects passing and counting. The EP Series limit switches are made from thermoplastic material and the EM series limit switches are made from zinc alloy sealed with epoxy resin at the box base and have a degree of protection of IP 67
Visible operation
Able to switch strong currents – 5 A conventional thermal current
Electrically separated contacts
Precise operating points – consistency
Immune to electromagnetic disturbances
Variety of operating heads, plain plunger, roller plunger, Roller lever
Metal Casing to IP67
All are pre wired
Plastic casing are double insulated

 
Part Number
902-6931 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,184.45

฿ 1,456.37

LIMIT SWITCHES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Protection Structure IP67 Length 31.5mm Width 92mm
Maximum Current 5 A Housing Material Die Cast Zinc Alloy, Thermoplastic Terminal Type Wire Lead
Normal State Configuration NO/NC Connection Type Cable Operating Force 0.08N
Mechanical Life Minimum 10000000 Operations

Please check the type/dimensions/specifications of the part 902-6931 in the IP67 EM/EP Series Limit Switches series.