1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Locking Nut【100 Pieces Per Package】

RS PRO NYLON LOCKING NUT

Nylon Locking Nut
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 326.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brought to you by RS Pro, this nylon insert locking nut is made of a bright zinc plated steel and offers excellent corrosion resistance. This lock nut is self locking due to a glass filled nylon insert and features M3 metric internal threading to couple with a threaded rod. The nut is designed to remain secure despite conditions of severe vibration.
• Grade 8 steel, bright zinc plated • M3 metric threading
• Self locking due to glass filled nylon insert
• Remain secure despite conditions of severe vibration

Part Number
524-281 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 326.37

฿ 230.38

RS PRO NYLON LOCKING NUT 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M3 Finish Bright Zinc Plated Material Steel
Type Nylon Insert

Please check the type/dimensions/specifications of the part 524-281 in the Nylon Locking Nut series.