1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon Insert Nuts Zinc Plated【50 Pieces Per Package】

NYLON INSERT NUTS

Nylon Insert Nuts Zinc Plated
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,944.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The RS Pro zinc plated locking nuts have a nylon insert. The nuts have been designed to remain secure despite severe vibration. Having a nylon insert makes the nut better at sealing the bolt thread against leaking water, oil and other liquids.
When you insert the mating bolt into the nylon insert, the thread from the bolt compresses the nylon.
Greater resistance to vibrations and torque
Mild steel grade 8.8
Retains locking ability up to 250°C
Resistant to organic acids, solvent, oil and mineral salt
360° seal
Available from M5 to M20

 
Part Number
122-4377 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,944.79

฿ 1,296.59

NYLON INSERT NUTS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M20 Finish Zinc Plated Material Steel
Type Nylon Insert

Please check the type/dimensions/specifications of the part 122-4377 in the Nylon Insert Nuts Zinc Plated series.