1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A4 Stainless Steel Self Locking Nuts Metric【100 Pieces Per Package】 (767-810)

SELF LOCKING NUTS

A4 Stainless Steel Self Locking Nuts Metric (767-810)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Self-locking nuts with glass-filled nylon inserts. These are designed to remain secure despite conditions of severe vibration.
Self locking nuts, metric thread
To DIN985
A4 grade 18/8 stainless steel (Type 316 S16)

 
Part Number
767-810 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Size

฿ 943.05

฿ 665.70

SELF LOCKING NUTS 1 Pack(s)

100 Pieces Per Package

Same day 10M4

Loading...

  1. 1

Basic Information

Finish Plain Type Nylon Insert Stainless Steel Type A4 316

Please check the type/dimensions/specifications of the part 767-810 in the A4 Stainless Steel Self Locking Nuts Metric series.

Products with similar specification

Part Number
767-804
767-826
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Size

฿ 1,073.31

1 Pack(s)

100 Pieces Per Package

Same day 10M3

฿ 1,680.44

1 Pack(s)

100 Pieces Per Package

8 Day(s) 10M5