1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Hex Nut【250 Pieces Per Package】

NICKEL PLATED BRASS

Brass Hex Nut
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,841.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brass Hex Nut from RS Pro

 
Part Number
483-0423 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,841.85

฿ 1,227.96

NICKEL PLATED BRASS 1 Pack(s)

250 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M5 Finish Nickel Plated Material Brass
Type Half Width 8mm

Please check the type/dimensions/specifications of the part 483-0423 in the Brass Hex Nut series.