(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hex nut is a six sided nut that fastens screws and bolts efficiently and securely. They are the most common hexagonal fastener that has internal threads that screw on to the shank of a bolt or a hex cap screw. Because a hex nut has six sides, they have good granularity angles for tools to utilise. It takes one sixth of a rotation to obtain the next side of the hexagon and grip is optimal. This makes them great for those tight spots. Hex Nuts are designed to give the user an easy assembling experience.
Finish | Bright Zinc Plated | Material | Steel | Type | Full |
---|
Please check the type/dimensions/specifications of the part 198-318 in the Steel Hex Nuts Metric Thread series.
Part Number |
---|
276-768 |
276-774 |
525-896 |
525-903 |
525-919 |
530-078 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Size | Width |
---|---|---|---|---|---|---|---|---|
฿ 1,277.81 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | M16 | 24mm | ||
฿ 2,165.21 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | M20 | 30mm | ||
฿ 349.24 | 1 Pack(s) | 250 Pieces Per Package | 8 Day(s) | 10 | M4 | 7mm | ||
฿ 389.59 | 1 Pack(s) | 250 Pieces Per Package | 8 Day(s) | 10 | M5 | 8mm | ||
฿ 741.15 | 1 Pack(s) | 250 Pieces Per Package | 8 Day(s) | 10 | M6 | 10mm | ||
฿ 912.23 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | M12 | 19mm |
How can we improve?
How can we improve?