1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon 6.6 Hex Nuts Metric Thread【50 Pieces Per Package】

METRIC THREAD

Nylon 6.6 Hex Nuts Metric Thread
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 353.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS PRO hex nuts are a six-sided nut that fastens screws and bolts efficiently and securely. They are the most common hexagonal fastener that has internal threads that screw on to the shank of a bolt or a hex cap screw. These metric hex nuts are available in a variety of sizes ranging from M2 to M12.
This range includes the following types of hexagonal nuts:
528-126 – M2
528-132 – M2.5
525-701 – M3
525-717 – M4
525-723 – M5
528-148 – M6
280-482 – M8
280-509 – M10
280-515 – M12
• Nylon melts rather than burns and has the ability to self-extinguish • Can withstand oils, greases and solvents
• Lightweight
• Wear resistant
• Non-magnetic
• Non-conductive
• Corrosion resistant

 
Part Number
525-717 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 353.81

฿ 249.75

METRIC THREAD 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M4 Finish Plain Material Nylon
Type Full Width 6.9mm

Please check the type/dimensions/specifications of the part 525-717 in the Nylon 6.6 Hex Nuts Metric Thread series.