1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A2 Stainless Steel Dome Nuts Metric【25-50 Pieces Per Package】

A2 Stainless Steel Dome Nuts Metric
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 482.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The RS Pro dome nuts are made using a type 304 Stainless Steel meeting the requirements of DIN1587. The dome nuts are metric threaded and are highly corrosion resistant. It makes these dome nuts useful in many applications from architecture, petrochemical, mineral processing and other industries.
Type 304 Stainless Steel to DIN 1587 Metric threaded
Polished finish

 
Part Number
248-4387SALE
248-4422SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Size Width

฿ 555.64

฿ 392.23

A2 STAINLESS STEEL DOME NUTS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10M35.5mm

฿ 482.87

฿ 340.86

A2 STAINLESS STEEL DOME NUTS 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10M813mm

Loading...

  1. 1

Basic Information

Finish Plain Material Stainless Steel Type Full
Stainless Steel Type A2 304