1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nickel Plated Brass Metric & Imperial BA Threads 【250 Pieces Per Package】

Nickel Plated Brass Metric & Imperial BA Threads
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 384.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Metric threads to DIN 439B, Imperial to BS57
Nickel plated brass finish to resist tarnishing

 
Part Number
483-0322SALE
483-0338SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Size Width

฿ 384.68

฿ 271.55

NICKEL PLATED BRASS 1 Pack(s)

250 Pieces Per Package

8 Day(s) 10M2.55mm

฿ 705.11

฿ 497.74

NICKEL PLATED BRASS 1 Pack(s)

250 Pieces Per Package

8 Day(s) 10M35.5mm

Loading...

  1. 1

Basic Information

Finish Nickel Plated Material Brass Type Half