1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hex Nuts A2 Stainless Steel Locking Half Nut【100 Pieces Per Package】

LOCKING HALF NUT

Hex Nuts A2 Stainless Steel Locking Half Nut
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 183.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The RS PRO A2 stainless steel locking half nuts have been designed for you to use when a nut has to be locked without clamping against another object.
Hex nuts are the most common hexagonal fastener that has internal threads that screw on to the shank of a bolt or a hex cap screw.
Good resistance to corrosion
Value for money
Half the height of normal nuts
Due to the hexagon nut having six sides it makes it easier to work with and is very versatile
Easy to tighten and loosen
Accessible from 360 degrees due to their shape


These RS PRO hex nut fasteners come in various thread sizes:
122-4399 – M2.5
122-4400 – M3
122-4401 – M4
122-4402 – M5
122-4403 – M6
122-4404 – M8
122-4405 – M10
122-4406 – M12
122-4407 – M16
122-4408 – M20

 
Part Number
122-4399 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 183.65

฿ 129.64

LOCKING HALF NUT 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M2.5 Finish Plain Material Stainless Steel
Type Half Stainless Steel Type A2 304 Width 5mm

Please check the type/dimensions/specifications of the part 122-4399 in the Hex Nuts A2 Stainless Steel Locking Half Nut series.