1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

BZP Steel Mudguard Washer【100 Pieces Per Package】 (666-7753)

BZP STEEL METRIC

BZP Steel Mudguard Washer (666-7753)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Large diameter 'mudguard' washers, made from bright zinc plated mild steel and supplied in bags of 100

 
Part Number
666-7753 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFor Screw/Bolt Size Inside Diameter Outside Diameter

฿ 261.70

฿ 184.73

BZP STEEL METRIC 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10M55.3mm20mm

Loading...

  1. 1

Basic Information

Finish Bright Zinc Plated Material Steel Thickness 1.5mm

Please check the type/dimensions/specifications of the part 666-7753 in the BZP Steel Mudguard Washer series.

Products with similar specification

Part Number
666-7757
666-7766
666-7775
666-7785
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFor Screw/Bolt Size Inside Diameter Outside Diameter

฿ 410.12

1 Pack(s)

100 Pieces Per Package

8 Day(s) 10M55.3mm25mm

฿ 308.30

1 Pack(s)

100 Pieces Per Package

8 Day(s) 10M66.4mm25mm

฿ 554.03

1 Pack(s)

100 Pieces Per Package

8 Day(s) 10M88.4mm30mm

฿ 2,230.57

1 Pack(s)

100 Pieces Per Package

8 Day(s) 10M1010.5mm50mm