(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel plain washers, metric BS4320
Part Number |
---|
275-715 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | For Screw/Bolt Size | Inside Diameter | Thickness | Outside Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 310.24 ฿ 219.00 | STAINLESS STEEL PLAIN WASHER | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | M16 (Form B) | 17mm | 2mm | 30mm |
Loading...
Finish | Plain | Material | Stainless Steel | Stainless Steel Type | A2 304 |
---|
Please check the type/dimensions/specifications of the part 275-715 in the A2 Stainless Steel Plain Washer Metric series.
Part Number |
---|
527-347 |
527-369 |
527-381 |
527-397 |
527-404 |
530-797 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | For Screw/Bolt Size | Inside Diameter | Thickness | Outside Diameter |
---|---|---|---|---|---|---|---|---|---|---|
฿ 402.56 | 1 Pack(s) | 250 Pieces Per Package | 8 Day(s) | 10 | M2 (Form A) | 2.2mm | 0.3mm | 5mm | ||
฿ 495.97 | 1 Pack(s) | 250 Pieces Per Package | 8 Day(s) | 10 | M3 (Form A) | 3.2mm | 0.5mm | 7mm | ||
฿ 521.99 | 1 Pack(s) | 250 Pieces Per Package | 8 Day(s) | 10 | M4 (Form A) | 4.3mm | 0.8mm | 9mm | ||
฿ 427.08 | 1 Pack(s) | 250 Pieces Per Package | 8 Day(s) | 10 | M5 (Form A) | 5.3mm | 1mm | 10mm | ||
฿ 634.17 | 1 Pack(s) | 250 Pieces Per Package | 8 Day(s) | 10 | M6 (Form A) | 6.4mm | 1.60mm | 12.00mm | ||
฿ 532.72 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | M8 (Form B) | 8.4mm | 1mm | 17mm |
How can we improve?
How can we improve?