1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A4 Stainless Steel Plain Washer Metric【50 Pieces Per Package】

A4 Stainless Steel Plain Washer Metric
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 37.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

BS4320

 
Part Number
183-9051SALE
189-664SALE
189-670SALE
797-6373SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFor Screw/Bolt Size Inside Diameter Thickness Outside Diameter

฿ 1,189.40

฿ 839.60

STAINLESS STEEL PLAIN WASHER 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10M12 (Form B)13mm1.6mm24mm

฿ 460.28

฿ 324.91

STAINLESS STEEL PLAIN WASHER 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10M8 (Form B)8.4mm1mm17mm

฿ 287.81

฿ 203.17

STAINLESS STEEL PLAIN WASHER 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10M10 (Form B)10.5mm1.25mm21mm

฿ 37.58

฿ 26.53

STAINLESS STEEL PLAIN WASHER 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10M6 (Form B)6.4mm0.8mm12.5mm

Loading...

  1. 1

Basic Information

Finish Plain Material Stainless Steel Stainless Steel Type A4 316