1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Plain Washer Form A【250 Pieces Per Package】 (525-931)

WASHER FORM A

Steel Plain Washer Form A (525-931)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS Pro steel plain washers are generally used with a machine threaded fastener and nut to spread the load over a greater surface area when tightening a bolt, screw or nut.
• Steel with galvanised finish
• Construction for durability
• Suitable for screw/bolt size M2 to M20
• Available in a range of metric sizes

 
Part Number
525-931 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFinish For Screw/Bolt Size Inside Diameter Thickness Outside Diameter

฿ 318.77

฿ 225.02

WASHER FORM A 1 Pack(s)

250 Pieces Per Package

Same day 10Bright Zinc PlatedM55.3mm1mm10mm

Loading...

  1. 1

Basic Information

Material Steel

Please check the type/dimensions/specifications of the part 525-931 in the Steel Plain Washer Form A series.

Products with similar specification

Part Number
525-925
560-322
560-338
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFinish For Screw/Bolt Size Inside Diameter Thickness Outside Diameter

฿ 274.49

1 Pack(s)

250 Pieces Per Package

3 Day(s) 10Bright Zinc PlatedM44.3mm0.8mm9mm

฿ 168.60

1 Pack(s)

250 Pieces Per Package

8 Day(s) 10Zinc PlatedM2.52.7mm0.50mm6.00mm

฿ 79.17

1 Pack(s)

250 Pieces Per Package

8 Day(s) 10Zinc PlatedM33.2mm0.5mm7mm