1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BZP Spring Steel Washer【250 Pieces Per Package】

BZP SPRING STEEL

BZP Spring Steel Washer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 211.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Shakeproof Washers - External

 
Part Number
276-831 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 211.35

฿ 149.19

BZP SPRING STEEL 1 Pack(s)

250 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Finish Bright Zinc Plated Material Steel For Screw/Bolt Size M2.5
Inside Diameter 2.7mm Thickness 0.3mm Outside Diameter 5.5mm
Washer Type External Tooth

Please check the type/dimensions/specifications of the part 276-831 in the BZP Spring Steel Washer series.