1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

A2 Stainless Steel Mudguard Washer【50 Pieces Per Package】

A2 STAINLESS STEEL

A2 Stainless Steel Mudguard Washer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 140.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A2 Stainless Steel Metric Size Wide Flange Washers

 
Part Number
507-2678 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 140.00

฿ 98.83

A2 STAINLESS STEEL 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Finish Plain Material Stainless Steel Stainless Steel Type A2 304
For Screw/Bolt Size M5 Inside Diameter 5.3mm Thickness 1.2mm
Outside Diameter 25mm

Please check the type/dimensions/specifications of the part 507-2678 in the A2 Stainless Steel Mudguard Washer series.