1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A2 Stainless Steel Metric Internal Tooth Shakeproof Washer【100 Pieces Per Package】

A2 STAINLESS STEEL METRIC

A2 Stainless Steel Metric Internal Tooth Shakeproof Washer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 215.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Shakeproof Washers - Internal

 
Part Number
187-0557 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 215.39

฿ 152.04

A2 STAINLESS STEEL METRIC 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Finish Plain Material Stainless Steel Stainless Steel Type A2 304
For Screw/Bolt Size M3 Inside Diameter 3.2mm Thickness 0.4mm
Outside Diameter 6mm Washer Type Internal Tooth

Please check the type/dimensions/specifications of the part 187-0557 in the A2 Stainless Steel Metric Internal Tooth Shakeproof Washer series.