1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zinc Plated Form G Washers【50 Pieces Per Package】

ZINC PLATED FORM G WASHERS

Zinc Plated Form G Washers
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,014.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The RS Pro zinc plated form g washers have been designed to distribute the load of your threaded fasteners. The washers have a larger diameter than a standard washer.
Medium corrosion resistance
Use with all types of nuts and bolts
Provides a smooth surface for the nut or bolt

 
Part Number
122-4398 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,014.92

฿ 2,010.05

ZINC PLATED FORM G WASHERS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Finish Bright Zinc Plated Material Steel For Screw/Bolt Size M20 (Form G)
Inside Diameter 22mm Thickness 5mm Outside Diameter 60mm

Please check the type/dimensions/specifications of the part 122-4398 in the Zinc Plated Form G Washers series.