1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Washer Kits

WASHER KITS

Washer Kits
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,277.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Assorted Washer Kits

Part Number
200-9835 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,277.07

฿ 2,184.82

WASHER KITS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Finish Plain Material Stainless Steel Stainless Steel Type A2 304
Number of Pieces 2700 Washer Type Internal Tooth, Plain, Spring Thread Size M2, M2.5, M3, M4, M5, M6

Please check the type/dimensions/specifications of the part 200-9835 in the Washer Kits series.