1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nickel Plated Brass Metric【250 Pieces Per Package】

NICKEL PLATED BRASS METRIC

Nickel Plated Brass Metric
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 310.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Specifications]
・For Screw/Bolt Size: M3
・Inside Diameter: 3.2mm
・Thickness: 0.5mm
・Outside Diameter: 7mm

 
Part Number
483-0631 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 310.91

฿ 219.47

NICKEL PLATED BRASS METRIC 1 Pack(s)

250 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Finish Nickel Plated Material Brass For Screw/Bolt Size M3
Inside Diameter 3.2mm Thickness 0.5mm Outside Diameter 7mm

Please check the type/dimensions/specifications of the part 483-0631 in the Nickel Plated Brass Metric series.