1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Countersunk Screws Hex Head【50 Pieces Per Package】

A4 SOCKET HEXAGON HEAD SCREWS

Countersunk Screws Hex Head
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 761.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Our popular hexagon socket countersunk screws are an excellent choice when you need a fastener to sit flush or below the surface of your material. These RS Pro A4 (316) stainless steel metric thread countersunk screws are designed for light duty applications where space is limited. These fasteners are used where a strong, reliable joint is required. They ensure an attractive, quality appearance and finish wherever they are used and give you exceptional resistance to corrosion. All models are highly reliable and excellent quality.
• Various thread sizes available, including M3 and M4
• Great corrosion resistance
• Stainless steel
• Head height is equal to shank diameter
• More cost effective than titanium

Part Number
304-4895 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 761.11

฿ 537.27

A4 SOCKET HEXAGON HEAD SCREWS 1 Pack(s)

50 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Thread Size M4 Thread Pitch 0.7mm Material Stainless Steel
Head Shape Hex Socket Countersunk Length 20mm Thread Type Metric
Stainless Steel Type A4 316

Please check the type/dimensions/specifications of the part 304-4895 in the Countersunk Screws Hex Head series.