Metric Countersunk Stainless Steel Hexagon Screw

Caution
Product Description
RS PRO hexagon socket countersunk screws are an excellent choice when you need a fastener to sit flush or below the surface of your material.
These popular metric thread countersunk screws are manufactured from A2 (304) stainless steel and are designed for light duty applications where space is limited. These fasteners are used where a strong, reliable joint is required. These screws have an attractive, quality appearance and finish wherever they are used and give you exceptional resistance to corrosion.
These screws fasteners can be tightened or undone using an Allen key or a hex key. They can have various tip point types which include:
Cup point – concave tip, most commonly used
Flat point – used for frequent resetting or relocating, simple and cost-effective
Cone point – pointed tip, designed for a more permanent installation, highest holding capability due to the precise contact of the cone point
Half Dog point – the tip is cylindrical
Various thread sizes available, including M3, M4, M5 and M6
Good corrosion resistance
Countersunk – the head does not stick out so that nothing can hit it and interfere with the operation of the application
Also used in many internal joinery applications
Requires a Hex key / Allen key