1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A4 Stainless Steel Hexagon Head Screw & Nut Kit

A4 STAINLESS STEEL HEAD SCREW

A4 Stainless Steel Hexagon Head Screw & Nut Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,887.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This RS Pro kit contains A4 stainless steel screws and nuts. A4 grade stainless steel, offers excellent corrosion resistance, cleanability and the ability to handle extremely low and high temperatures.
Stainless steel's resistance to corrosion, staining and low maintenance make it an ideal material for this screw, bolt and nut kit.
Kit contains A4 stainless steel screws and nuts (total 624 pieces)
To DIN933/934
Highly corrosion resistant
Suitable for food, medical, chemical and electronic

Part Number
526-5482 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,887.36

฿ 7,258.60

A4 STAINLESS STEEL HEAD SCREW 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M10, M12, M6, M8 Finish Plain Material Stainless Steel
Head Shape Hex Stainless Steel Type A4 316 Drive Type Hex
Number of Pieces 624 Screw/Bolt Length Shortest 20mm Screw/Bolt Length Longest 50mm
Screw/Bolt Type Set Screw Screw/Bolts Lengths 20 to 50mm

Please check the type/dimensions/specifications of the part 526-5482 in the A4 Stainless Steel Hexagon Head Screw & Nut Kit series.