1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A4 Stainless Steel, Metric, Slotted Pan & Countersunk Heads

SLOTTED PAN

A4 Stainless Steel, Metric, Slotted Pan & Countersunk Heads
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,385.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS Pro Stainless steel screw/bolt kit consisting of M3, M4, M5 and M6 threaded screws. The screw/bolt is made of A4 grade 18/8 stainless steel (type 304 S16) with plain finish. A4 grade of stainless steel offers excellent corrosion resistance, clean ability and is able to handle low and high temperatures.
Stainless steel’s resistance to corrosion, staining and low maintenance, make it an ideal material for this screw, bolt and nut kit.
A4 Stainless steel screw/bolt kit with size M3, M4, M5 and M6 Machine screw
Slot drive
Flat, pan head

Part Number
823-875 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9,385.76

฿ 6,257.49

SLOTTED PAN 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M3, M4, M5, M6 Finish Plain Material Stainless Steel
Head Shape Flat, Pan Stainless Steel Type A4 316 Drive Type Slot
Number of Pieces 1830 Screw/Bolt Length Shortest 6mm Screw/Bolt Length Longest 40mm
Screw/Bolt Type Machine Screw Screw/Bolts Lengths 6 to 40mm

Please check the type/dimensions/specifications of the part 823-875 in the A4 Stainless Steel, Metric, Slotted Pan & Countersunk Heads series.