1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

A2 Stainless Steel Hexagon Head Screw & Nut Kit

A2 STAINLESS STEEL HEXAGON

A2 Stainless Steel Hexagon Head Screw & Nut Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,655.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This RS Pro kit contains A2 18//8 (percentage of chromium and nickel) stainless steel ISO Metric screws and nuts. This kit contains a total of 624 pieces. A2 grade stainless steel, offers excellent corrosion resistance, cleanability and the ability to handle extremely low and high temperatures. Stainless steel's resistance to corrosion, staining and low maintenance make it an ideal material for this screw, bolt and nut kit.
Resistant to corrosion, chemicals and heat up to 850°C
Suitable for use in food, medical, chemical, electronic & construction applications

 
Part Number
466-7720 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,655.72

฿ 5,104.07

A2 STAINLESS STEEL HEXAGON 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M10, M12, M6, M8 Finish Plain Material Stainless Steel
Head Shape Hex Stainless Steel Type A2 304 Drive Type Hex
Number of Pieces 624 Screw/Bolt Length Shortest 20mm Screw/Bolt Length Longest 50mm
Screw/Bolt Type Set Screw Screw/Bolts Lengths 20 to 50mm

Please check the type/dimensions/specifications of the part 466-7720 in the A2 Stainless Steel Hexagon Head Screw & Nut Kit series.