1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Tensile Metric Set Screws & Nuts BZP Steel

HI TENSILE METRIC SET SCREWS

High Tensile Metric Set Screws & Nuts BZP Steel
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,633.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

To DIN933
Grade 8·8 high tensile steel
Bright zinc plated and clear passivated
Supplied in a polypropylene case with hinged cover

 
Part Number
278-118 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,633.93

฿ 4,422.84

HI TENSILE METRIC SET SCREWS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M10, M12, M4, M5, M6, M8 Finish Zinc plated & clear Passivated Material Steel
Drive Type Hex Number of Pieces 1165 Screw/Bolt Length Shortest 10mm
Screw/Bolt Length Longest 50mm Screw/Bolt Type Set Screw Screw/Bolts Lengths 10 to 50mm

Please check the type/dimensions/specifications of the part 278-118 in the High Tensile Metric Set Screws & Nuts BZP Steel series.