1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A2 Stainless Steel Cross Recess Pan & Countersunk Head Self Tapping Screw Kit

A2 STAINLESS STEEL CROSS

A2 Stainless Steel Cross Recess Pan & Countersunk Head Self Tapping Screw Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,471.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A2 grade 18 / 8 stainless steel (Type 304 S15)
Ideal for use in service departments, development and research labs etc
Kit contains 890 self tapping screws, supplied in a moulded plastic storage case

 
Part Number
180-796 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,471.56

฿ 2,981.19

A2 STAINLESS STEEL CROSS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size No. 10, No. 6, No. 8 Finish Plain Material Stainless Steel
Head Shape Flat, Pan Stainless Steel Type A2 304 Drive Type Pozidriv
Number of Pieces 890 Screw/Bolt Length Shortest 9mm Screw/Bolt Length Longest 25mm
Screw/Bolt Type Self Tapping Screw Screw/Bolts Lengths 9 to 25mm

Please check the type/dimensions/specifications of the part 180-796 in the A2 Stainless Steel Cross Recess Pan & Countersunk Head Self Tapping Screw Kit series.